A 1C29MY04075
Module 0.4, 75 Teeth, 20 (Deg) Pressure Angle, Steel Spur Gear Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $231.45 | 6 wks |
5 - 9 | $185.16 | 6 wks |
10 - 24 | $111.15 | 8 wks |
25 - 49 | $59.22 | 8 wks |
50+ | Request for Quote |
$231.45
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Module (Pitch) | 0.4 |
No. Of Teeth | 75 |
Outside Dia. | 30.8 mm |
Pitch Dia. | 30 mm |
Pressure Angle (°) | 20 ° |
Shank Diameter | 12 mm |
Shank Length | 19 mm |
Usable Length | 150 mm |