A 1C29MY04025
Module 0.4, 25 Teeth, 20 (Deg) Pressure Angle, Steel Spur Gear Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $208.68 | 6 wks |
5 - 9 | $166.94 | 6 wks |
10 - 24 | $93.06 | 8 wks |
25 - 49 | $31.66 | 8 wks |
50+ | Request for Quote |
$208.68
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Module (Pitch) | 0.4 |
No. Of Teeth | 25 |
Outside Dia. | 10.8 mm |
Pitch Dia. | 10 mm |
Pressure Angle (°) | 20 ° |
Shank Diameter | 6 mm |
Shank Length | 19 mm |
Usable Length | 80 mm |