A 1C29-Y32060
60 Teeth, 32, D.P.,20 Pressure angle, 8" Usable Length Carbon Steel Spur Gear Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $275.01 | 6 wks |
5 - 9 | $229.17 | 6 wks |
10 - 24 | $142.37 | 8 wks |
25 - 49 | $107.09 | 8 wks |
50+ | Request for Quote |
$275.01
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 32 |
---|---|
Material | Carbon Steel |
No. Of Teeth | 60 |
Outside Diameter | 1.938 Inch |
Pitch Dia. | 1.875 Inch |
Pressure Angle (°) | 20 ° |
Shank Diameter | 0.5 Inch |
Shank Length | 0.5 Inch |
Usable Length | 8 Inch |