A 1C29-Y32022
22 Teeth, 32, D.P.,20 Pressure angle, 6" Usable Length Carbon Steel Spur Gear Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $74.99 | 4 wks |
5 - 9 | $62.49 | 4 wks |
10 - 24 | $40.48 | 6 wks |
25 - 49 | $30.68 | 6 wks |
50+ | Request for Quote |
$74.99
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 32 |
---|---|
Material | Carbon Steel |
No. Of Teeth | 22 |
Outside Diameter | 0.75 Inch |
Pitch Dia. | 0.688 Inch |
Pressure Angle (°) | 20 ° |
Shank Diameter | 0.375 Inch |
Shank Length | 0.75 Inch |
Usable Length | 6 Inch |