A 1C29-Y24072
72 Teeth, 24, D.P.,20 Pressure angle, 8" Usable Length Carbon Steel Spur Gear Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $491.51 | 6 wks |
5 - 9 | $409.6 | 6 wks |
10 - 24 | $318.27 | 8 wks |
25 - 49 | $282.44 | 8 wks |
50+ | Request for Quote |
$491.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 24 |
---|---|
Material | Carbon Steel |
No. Of Teeth | 72 |
Outside Diameter | 3.083 Inch |
Pitch Dia. | 3 Inch |
Pressure Angle (°) | 20 ° |
Shank Diameter | 0.75 Inch |
Shank Length | 0.75 Inch |
Usable Length | 8 Inch |