A 1C29-N48052
52 Teeth, 48, D.P.,14.5° Pressure Angle, 6" Usable Length Carbon Steel Spur Gear Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $250.80 | 6 wks |
5 - 9 | $218.79 | 6 wks |
10 - 24 | $134.16 | 6 wks |
25 - 49 | $84.5 | 6 wks |
50+ | Request for Quote |
$250.80
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 48 |
---|---|
Material | Carbon Steel |
No. Of Teeth | 52 |
Outside Diameter | 1.125 Inch |
Pitch Dia. | 1.083 Inch |
Pressure Angle (°) | 14.5 ° |
Shank Diameter | 0.5 Inch |
Shank Length | 0.75 Inch |
Usable Length | 6 Inch |