A 1C29-N48014
14 Teeth, 48, D.P.,14.5° Pressure Angle, 3" Usable Length Carbon Steel Spur Gear Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $27.83 | 6 wks |
5 - 9 | $21.95 | 6 wks |
10 - 24 | $18.63 | 6 wks |
25 - 49 | $15.64 | 6 wks |
50+ | Request for Quote |
$27.83
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 48 |
---|---|
Material | Carbon Steel |
No. Of Teeth | 14 |
Outside Diameter | 0.333 Inch |
Pitch Dia. | 0.292 Inch |
Pressure Angle (°) | 14.5 ° |
Shank Diameter | 0.2188 Inch |
Shank Length | 0.75 Inch |
Usable Length | 3 Inch |