A 1C29-N32016
16 Teeth, 32, D.P.,14.5° Pressure Angle, 3" Usable Length Carbon Steel Spur Gear Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $62.72 | 4 wks |
5 - 9 | $52.27 | 4 wks |
10 - 24 | $31.53 | 6 wks |
25 - 49 | $22.09 | 6 wks |
50+ | Request for Quote |
$62.72
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 32 |
---|---|
Material | Carbon Steel |
No. Of Teeth | 16 |
Outside Diameter | 0.563 Inch |
Pitch Dia. | 0.5 Inch |
Pressure Angle (°) | 14.5 ° |
Shank Diameter | 0.25 Inch |
Shank Length | 0.75 Inch |
Usable Length | 3 Inch |