A 1C29-N24024
24 Teeth, 24, D.P.,14.5 Pressure angle, 6" Usable Length Carbon Steel Spur Gear Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $254.97 | 9 wks |
5 - 9 | $212.48 | 9 wks |
10 - 24 | $103.94 | 11 wks |
25 - 49 | $52.04 | 11 wks |
50+ | Request for Quote |
$254.97
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 24 |
---|---|
Material | Carbon Steel |
No. Of Teeth | 24 |
Outside Diameter | 1.083 Inch |
Pitch Dia. | 1 Inch |
Pressure Angle (°) | 14.5 ° |
Shank Diameter | 0.375 Inch |
Shank Length | 0.75 Inch |
Usable Length | 6 Inch |