A 1C29-N20060

60 Teeth, 20, D.P.,14.5° Pressure Angle, 8" Usable Length Carbon Steel Spur Gear Stock
Qty Range Price/Unit Ships Within
1 - 4 $528.26 6 wks
5 - 9 $440.21 6 wks
10 - 24 $345.06 8 wks
25 - 49 $308.16 8 wks
50+ Request for Quote
$528.26

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 20
Material Carbon Steel
No. Of Teeth 60
Outside Diameter 3.1 Inch
Pitch Dia. 3 Inch
Pressure Angle (°) 14.5 °
Shank Diameter 0.75 Inch
Shank Length 0.75 Inch
Usable Length 8 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team