A 1C29-N20050
50 Teeth, 20, D.P.,14.5° Pressure Angle, 8" Usable Length Carbon Steel Spur Gear Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $423.71 | 6 wks |
5 - 9 | $353.1 | 6 wks |
10 - 24 | $268.85 | 8 wks |
25 - 49 | $234.98 | 8 wks |
50+ | Request for Quote |
$423.71
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 20 |
---|---|
Material | Carbon Steel |
No. Of Teeth | 50 |
Outside Diameter | 2.6 Inch |
Pitch Dia. | 2.5 Inch |
Pressure Angle (°) | 14.5 ° |
Shank Diameter | 0.75 Inch |
Shank Length | 0.75 Inch |
Usable Length | 8 Inch |