A 1C29-N20015
15 Teeth, 20, D.P.,14.5° Pressure Angle, 6" Usable Length Carbon Steel Spur Gear Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $72.71 | 4 wks |
5 - 9 | $60.6 | 4 wks |
10 - 24 | $38.81 | 6 wks |
25 - 49 | $29.08 | 6 wks |
50+ | Request for Quote |
$72.71
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 20 |
---|---|
Material | Carbon Steel |
No. Of Teeth | 15 |
Outside Diameter | 0.85 Inch |
Pitch Dia. | 0.75 Inch |
Pressure Angle (°) | 14.5 ° |
Shank Diameter | 0.375 Inch |
Shank Length | 0.75 Inch |
Usable Length | 6 Inch |