A 1C25-62504
16 Teeth, 5/8" Nominal Dia., External Spline
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $114.58 | 15 wks |
5 - 9 | $106.58 | 15 wks |
10 - 24 | $99.63 | 15 wks |
25 - 49 | $91.66 | 15 wks |
50+ | Request for Quote |
$114.58
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Half Angle (°) | 22.5 Degree |
---|---|
Length | 48 Inch |
Major Diameter | 0.675 Inch |
Material | Carbon Steel |
Minor Diameter | 0.578 Inch |
Nominal Diameter | 5/8 |
Number Of Teeth | 16 |
Outside Diameter | See Major Diameter |
Spline Type | External |