A 1C25-46802
16 Teeth, 15/32" Nominal Dia., External Spline
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $34.53 | 12 wks |
5 - 9 | $32.12 | 12 wks |
10 - 24 | $30.02 | 12 wks |
25 - 49 | $27.62 | 12 wks |
50+ | Request for Quote |
$34.53
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Half Angle (°) | 22.5 Degree |
---|---|
Length | 24 Inch |
Major Diameter | 0.505 Inch |
Material | Carbon Steel |
Minor Diameter | 0.428 Inch |
Nominal Diameter | 15/32 |
Number Of Teeth | 16 |
Outside Diameter | See Major Diameter |
Spline Type | External |