A 1C25-34401

16 Teeth, 11/32" Nominal Dia., External Spline
Qty Range Price/Unit Ships Within
1 - 4 $19.30 12 wks
5 - 9 $17.95 12 wks
10 - 24 $16.78 12 wks
25 - 49 $15.44 12 wks
50+ Request for Quote
$19.30

Availability: 21 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Half Angle (°) 22.5 Degree
Length 12 Inch
Major Diameter 0.379 Inch
Material Carbon Steel
Minor Diameter 0.311 Inch
Nominal Diameter 11/32
Number Of Teeth 16
Outside Diameter See Major Diameter
Spline Type External

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team