A 1C22MYKW20056A
Module 2, 56 Teeth, 20° Pressure Angle, Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $163.28 | 8 wks |
10+ | $145.39 | 8 wks |
$163.28
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 25 mm |
---|---|
Face Width | 20 mm |
Hub Dia. (0 = Hubless) | 50 mm |
Hub Style | With Hub & Keyway |
Material | Carbon Steel |
Module (Pitch) | 2 |
No. Of Teeth | 56 |
Pitch Dia. | 112 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |