A 1C22MYK25028A
Module 2.5, 28 Teeth, 20° Pressure Angle, Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $86.80 | 8 wks |
10 - 49 | $76.99 | 8 wks |
50+ | $67.17 | 8 wks |
$86.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 20 mm |
---|---|
Face Width | 18 mm |
Hub Dia. (0 = Hubless) | 40 mm |
Hub Style | With Hub & Keyway |
Material | Carbon Steel |
Module (Pitch) | 2.5 |
No. Of Teeth | 28 |
Pitch Dia. | 70 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |