A 1C22MYK15080B
Module 1.5, 80 Teeth, 20 Degree Pressure Angle Steel Gear with Keyway
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $141.01 | 6 wks |
10+ | $125.09 | 6 wks |
$141.01
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 18 mm |
---|---|
Face Width | 10 mm |
Hub Dia. (0 = Hubless) | 36 mm |
Hub Style | With Hub & Keyway |
Material | Carbon Steel |
Module (Pitch) | 1.5 |
No. Of Teeth | 80 |
Pitch Dia. | 120 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |