A 1C22MYK15050A
Module 1.5, 50 Teeth, 20° Pressure Angle, Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $74.60 | 8 wks |
10 - 49 | $66.04 | 8 wks |
50+ | $57.47 | 8 wks |
$74.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 18 mm |
---|---|
Face Width | 10 mm |
Hub Dia. (0 = Hubless) | 36 mm |
Hub Style | With Hub & Keyway |
Material | Carbon Steel |
Module (Pitch) | 1.5 |
No. Of Teeth | 50 |
Pitch Dia. | 75 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |