A 1C12MHC2
Flexirack Rack Clamp, For 1.5 Module Rack, 11.4mm Long, 8mm Wide. Material- Steel, Plated.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.55 | 8 wks |
10 - 24 | $7.97 | 8 wks |
25 - 49 | $7.57 | 8 wks |
50 - 99 | $7.41 | 8 wks |
100+ | Request for Quote |
$8.55
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Height (H) | 3.9 mm |
---|---|
Length (L) | 11.4 mm |
Material | Steel, Plated |
Rack Module | 1.5 |
Thickness (T) | 1.4 mm |
Width (S) | 8 mm |
Substitute Part | KSRS-2 |