A 1C12MHC1
Flexirack Rack Clamp, For 0.8 Module Rack, 10.2mm Long, 8mm Wide. Material- Steel, Plated.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.85 | 8 wks |
10 - 24 | $8.24 | 8 wks |
25 - 49 | $7.83 | 8 wks |
50 - 99 | $7.66 | 8 wks |
100+ | Request for Quote |
$8.85
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Height (H) | 2.7 mm |
---|---|
Length (L) | 10.2 mm |
Material | Steel, Plated |
Rack Module | 0.8 |
Thickness (T) | 1.2 mm |
Width (S) | 8 mm |
Substitute Part | KSRS-1 |