A 1C 9-Y645015

15 Teeth, 64 D.P., 20° Pressure Angle, 5' Feet Long Carbon Steel Pinion Wire Stock.
Qty Range Price/Unit Ships Within
1 - 5 $83.87 8 wks
6 - 14 $58.64 8 wks
15 - 29 $37.8 8 wks
30+ $31.3 8 wks
$83.87

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 64
Length 5' ( Feet )
Material Carbon Steel
No. Of Teeth 15
Outside Diameter 0.266 Inch
Pitch Dia. 0.234 Inch
Pressure Angle (°) 20 °

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team