A 1C 9-Y645012

12 Teeth, 64 D.P., 20° Pressure Angle, 5' Feet Long Carbon Steel Pinion Wire Stock.
Qty Range Price/Unit Ships Within
1 - 5 $75.69 8 wks
6 - 14 $50.67 8 wks
15 - 29 $31.67 8 wks
30+ $25.6 8 wks
$75.69

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 64
Length 5' ( Feet )
Material Carbon Steel
No. Of Teeth 12
Outside Diameter 0.219 Inch
Pitch Dia. 0.188 Inch
Pressure Angle (°) 20 °

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team