A 1C 9-Y645011
11 Teeth, 64 D.P., 20° Pressure Angle, 5' Feet Long Carbon Steel Pinion Wire Stock.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 5 | $72.52 | 8 wks |
6 - 14 | $47.61 | 8 wks |
15 - 29 | $29.4 | 8 wks |
30+ | $23.48 | 8 wks |
$72.52
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 64 |
---|---|
Length | 5' ( Feet ) |
Material | Carbon Steel |
No. Of Teeth | 11 |
Outside Diameter | 0.203 Inch |
Pitch Dia. | 0.172 Inch |
Pressure Angle (°) | 20 ° |