A 1C 9-Y645008

8 Teeth, 64 D.P., 20° Pressure Angle, 5' Feet Long Carbon Steel Pinion Wire Stock.
Qty Range Price/Unit Ships Within
1 - 5 $67.82 8 wks
6 - 14 $43.18 8 wks
15 - 29 $26.02 8 wks
30+ $20.38 8 wks
$67.82

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 64
Length 5' ( Feet )
Material Carbon Steel
No. Of Teeth 8
Outside Diameter 0.156 Inch
Pitch Dia. 0.125 Inch
Pressure Angle (°) 20 °

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team