A 1C 9-Y643020
20 Teeth, 64 D.P., 20° Pressure Angle, 3' Feet Long Carbon Steel Pinion Wire Stock.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $60.42 | 8 wks |
10 - 24 | $45.23 | 8 wks |
25 - 49 | $30.44 | 8 wks |
50+ | $26.09 | 8 wks |
$60.42
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 64 |
---|---|
Length | 3' ( Feet ) |
Material | Carbon Steel |
No. Of Teeth | 20 |
Outside Diameter | 0.344 Inch |
Pitch Dia. | 0.313 Inch |
Pressure Angle (°) | 20 ° |