A 1C 9-Y643009

9 Teeth, 64 D.P., 20° Pressure Angle, 3' Feet Long Carbon Steel Pinion Wire Stock.
Qty Range Price/Unit Ships Within
1 - 9 $41.58 8 wks
10 - 24 $26.73 8 wks
25 - 49 $16.28 8 wks
50+ $12.79 8 wks
$41.58

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 64
Length 3' ( Feet )
Material Carbon Steel
No. Of Teeth 9
Outside Diameter 0.172 Inch
Pitch Dia. 0.141 Inch
Pressure Angle (°) 20 °
Substitute Part A 1C 9-Y641009

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team