A 1C 9-Y641009
9 Teeth, 64 D.P., 20° Pressure Angle, 1' Foot Long Carbon Steel Pinion Wire Stock.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 29 | $13.86 | 8 wks |
30 - 74 | $8.91 | 8 wks |
75 - 149 | $5.42 | 8 wks |
150+ | $4.26 | 8 wks |
$13.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 64 |
---|---|
Length | 1' ( Foot ) |
Material | Carbon Steel |
No. Of Teeth | 9 |
Outside Diameter | 0.172 Inch |
Pitch Dia. | 0.141 Inch |
Pressure Angle (°) | 20 ° |
Substitute Part | A 1C 9-Y643009 |