A 1C 9-Y323015
15 Teeth, 32 D.P., 20° Pressure Angle, 3' Feet Long Carbon Steel Pinion Wire Stock.
| Qty Range | Price/Unit | Ships Within |
|---|---|---|
| 1 - 9 | $78.44 | 8 wks |
| 10 - 24 | $65.71 | 8 wks |
| 25 - 49 | $47.12 | 8 wks |
| 50+ | $42.34 | 8 wks |
$78.44
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Diametral Pitch | 32 |
|---|---|
| Length | 3' ( Feet ) |
| Material | Carbon Steel |
| No. Of Teeth | 15 |
| Outside Diameter | 0.531 Inch |
| Pitch Dia. | 0.469 Inch |
| Pressure Angle (°) | 20 ° |
| Substitute Part | A 1C 9-Y325015 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities