A 1C 9-N641018

18 Teeth, 64 D.P., 14.5° Pressure Angle, 1' Foot Long Carbon Steel Pinion Wire Stock.
Qty Range Price/Unit Ships Within
1 - 29 $18.71 8 wks
30 - 74 $13.66 8 wks
75 - 149 $9.06 8 wks
150+ $7.67 8 wks
$18.71

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 64
Length 1' ( Foot )
Material Carbon Steel
No. Of Teeth 18
Outside Diameter 0.313 Inch
Pitch Dia. 0.281 Inch
Pressure Angle (°) 14.5 °

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team