A 1C 8MYK25008L
2.5 Module, 8 Teeth, 20° Pressure Angle Low Carbon Steel Gear.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $87.67 | 12 wks |
10 - 49 | $77.4 | 12 wks |
50+ | $67.12 | 12 wks |
$87.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width | 28 |
---|---|
Material | Low Carbon Steel |
Module (Pitch) | 2.5 |
No. Of Teeth | 8 |
Pitch Dia. | 23 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 |
Stem Diameter | 15 mm |
Stem Length (Left) | 40 mm |
Stem Length (Right) | 80 mm |