A 1C 8MYK20008L
2 Module, 8 Teeth, 20° Pressure Angle Low Carbon Steel Gear.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $57.99 | 12 wks |
10 - 49 | $51.17 | 12 wks |
50 - 99 | $44.33 | 12 wks |
100+ | $42.06 | 12 wks |
$57.99
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width | 22 |
---|---|
Material | Low Carbon Steel |
Module (Pitch) | 2 |
No. Of Teeth | 8 |
Pitch Dia. | 18 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 |
Stem Diameter | 12 mm |
Stem Length (Left) | 32 mm |
Stem Length (Right) | 64 mm |