A 1C 8MYK10018S
Module 1, 18 Teeth, 20° Pressure Angle, Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.71 | 6 wks |
10 - 49 | $23.58 | 6 wks |
50 - 99 | $20.42 | 6 wks |
100+ | $19.36 | 6 wks |
$26.71
Availability: 35 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 12 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | With Hub & Set Screw |
Material | Carbon Steel |
Module (Pitch) | 1 |
No. Of Teeth | 18 |
Pitch Dia. | 18 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |