A 1C 5-Z24
24DP / 4 Lead / 0.5P.D., 18.43° Right Hand Worm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $30.40 | 8 wks |
25 - 99 | $22.25 | 8 wks |
100 - 249 | $17.78 | 8 wks |
250 - 499 | $12.06 | 8 wks |
500+ | Request for Quote |
$30.40
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Set Screw | 0.1875 / #42 Hole |
---|---|
Condition / Finish | Unhardened |
Face Width (FW) | 0.8125 |
Hub Dia. | 0.375 Inch |
Material (Quality Class) | Carbon Steel/Commercial |
Outside Dia. (O.D.) | 0.583 Inch |
Overall Width | 1.0625 Inch |
Pitch | 24 |
Pressure Angle (°) | 25 ° |
Worm Specifications | 18.43° R.H./4 Lead/0.5" P.D. |