A 1C 5-N24
24DP / 1 Lead / 0.5P.D., 4.76° Right Hand Worm
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $32.29 | 8 wks |
| 25 - 99 | $23.64 | 8 wks |
| 100 - 249 | $18.89 | 8 wks |
| 250 - 499 | $12.86 | 8 wks |
| 500+ | Request for Quote |
$32.29
Availability: 200 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Set Screw | 0.1875 / #42 Hole |
|---|---|
| Condition / Finish | Unhardened |
| Face Width (FW) | 0.8125 |
| Hub Dia. | 0.375 Inch |
| Material (Quality Class) | Carbon Steel/Commercial |
| Outside Dia. (O.D.) | 0.583 Inch |
| Overall Width | 1.0625 Inch |
| Pitch | 24 |
| Pressure Angle (°) | 14.5 ° |
| Worm Specifications | 4.76° R.H./1 Lead/0.5" P.D. |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities