A 1C 4MYK15020SR
35° Spiral Miter Gear, 1.5 Module, 20 Teeth Manufactured from Carbon Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $61.83 | 12 wks |
10 - 49 | $54.52 | 12 wks |
50 - 99 | $47.22 | 12 wks |
100+ | $44.78 | 12 wks |
$61.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 10 mm |
Face Width (S) | 7 mm |
Material (ISO Class) | Carbon Steel / ISO - 8 |
Module | 1.5 |
No. Of Teeth | 20 mm |
Outside Dia. (D) | 31.87 mm |
Overall Width (L) | 18.43 mm |
Pitch Diameter (P.D.) | 30 mm |
Pressure Angle (°) | 20 ° |