A 1C 4-Y48018

18 Teeth, 48DP / Commercial Miter Gear
Qty Range Price/Unit Ships Within
1 - 24 $10.18 6 wks
25 - 99 $9.09 6 wks
100 - 249 $8.45 6 wks
250 - 499 $8.04 6 wks
500+ Request for Quote
$10.18

Availability: 130 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
(Face / Overall) Width 0.08 / 0.2813 Inch
Bore Size 0.125 Inch
Hub Configuration Hub - No Set Scr.
Material Carbon Steel Set
Mounting Distance 0.406 Inch
No. Of Teeth 18
Pitch 48
Pitch Dia. 0.375 Inch
Pressure Angle (°) 20 °
Quality / Sell Unit Commercial / Each

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team