A 1C 4-Y32016
16 Teeth, 32DP / Commercial Miter Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.97 | 12 wks |
25 - 99 | $5.2 | 12 wks |
100 - 249 | $4.75 | 12 wks |
250 - 499 | $4.47 | 12 wks |
500+ | Request for Quote |
$5.97
Availability: 165 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
(Face / Overall) Width | 0.12 / 0.3438 Inch |
---|---|
Bore Size | 0.1875 Inch |
Hub Configuration | Hub - No Set Scr. |
Material | Carbon Steel Set |
Mounting Distance | 0.5 Inch |
No. Of Teeth | 16 |
Pitch | 32 |
Pitch Dia. | 0.5 Inch |
Pressure Angle (°) | 20 ° |
Quality / Sell Unit | Commercial / Each |