A 1C 3MYK15018
1:2 Ratio / 1.5 MOD Bevel Gear Set With Mating Pinion ->A 1C 3MYK15036 (Sold Separate )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $36.61 | 12 wks |
10 - 49 | $32.28 | 12 wks |
50 - 99 | $27.95 | 12 wks |
100+ | $26.5 | 12 wks |
$36.61
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 8 / Plain Hub |
---|---|
Drawing Choice / Material | Pinion (Steel) |
Face Width | 9.8 |
Gear Ratio /mod. | 1:2 / 1.5 Module |
Mating Part# / Bore | A 1C 3MYK15036(10) |
Mounting Distance | 40.74 |
Overall Width | 23 |
Pitch Dia. | 27 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 18/36 (Sold as Each) |