A 1C 3-Y48036B

48 DP, 36 Teeth, 1:2 Ratio, 20° Pressure Angle, Commercial Bevel Gear
Qty Range Price/Unit Ships Within
1 - 24 $18.12 10 wks
25 - 99 $15.34 10 wks
100 - 249 $13.6 10 wks
250 - 499 $12.38 10 wks
500+ Request for Quote
$18.12

Availability: 51 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Mounting Distance 0.25/0.437
Drawing Choice / Material Gear (Steel)
Face Width 0.125
Gear Ratio / DP 1:2 / 48 DP
Hub Dia. 0.4375
Mating Part# / Bore A 1C 3-Y48018/0.125
Overall Width 0.25
Pitch Dia. 0.75
Pressure Angle (°) 20 °
Teeth (Pinion / Gear) 18 / 36 (Sold Separate)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team