A 1C 3-Y48036A
48 DP, 36 Teeth, 1:2 Ratio, 20° Pressure Angle, Commercial Bevel Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $18.12 | 14 wks |
| 25 - 99 | $15.34 | 14 wks |
| 100 - 249 | $13.6 | 14 wks |
| 250 - 499 | $12.38 | 14 wks |
| 500+ | Request for Quote |
$18.12
Availability: 14 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Mounting Distance | 0.1875/0.437 |
|---|---|
| Drawing Choice / Material | Gear (Steel) |
| Face Width | 0.125 |
| Gear Ratio / DP | 1:2 / 48 DP |
| Hub Dia. | 0.4375 |
| Mating Part# / Bore | A 1C 3-Y48018/0.125 |
| Overall Width | 0.25 |
| Pitch Dia. | 0.75 |
| Pressure Angle (°) | 20 ° |
| Teeth (Pinion / Gear) | 18 / 36 (Sold Separate) |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities