A 1C 3-Y48018

48 DP, 18 Teeth, 1:2 Ratio, 20° Pressure Angle, Commercial Bevel Gear
Qty Range Price/Unit Ships Within
1 - 24 $17.77 10 wks
25 - 99 $14.68 10 wks
100 - 249 $12.82 10 wks
250 - 499 $11.53 10 wks
500+ Request for Quote
$17.77

Availability: 94 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Mounting Distance 0.125/0.594
Drawing Choice / Material Pinion (Steel)
Face Width 0.125
Gear Ratio / DP 1:2 / 48 DP
Hub Dia. 0.2813
Mating Part# / Bore A 1C 3-Y48036A/0.1875
Overall Width 0.328
Pitch Dia. 0.375
Pressure Angle (°) 20 °
Teeth (Pinion / Gear) 18 / 36 (Sold Separate)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team