A 1C 3-Y16040

16 DP, 40 Teeth, 1:2 Ratio, 20° Pressure Angle, Bevel Gear
Qty Range Price/Unit Ships Within
1 - 24 $50.37 6 wks
25 - 49 $28.72 6 wks
50 - 99 $24.12 6 wks
100 - 249 $19.66 6 wks
250+ Request for Quote
$50.37

Availability: 10 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Mounting Distance 0.4375 / 1.25
Drawing Choice / Material Gear (Steel)
Face Width 0.3125
Gear Ratio / DP 1:2 / 16 DP
Hub Dia. 1.25
Mating Part# / Bore A 1C 3-Y16020/0.3750
Overall Width 0.666
Pitch Dia. 2.5
Pressure Angle (°) 20 °
Teeth (Pinion / Gear) 20 / 40 (Sold Separate)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team