A 1C 3-Y16020
16 DP, 20 Teeth, 1:2 Ratio, 20° Pressure Angle, Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $45.47 | 6 wks |
25 - 49 | $23.75 | 6 wks |
50 - 99 | $19.19 | 6 wks |
100 - 249 | $14.83 | 6 wks |
250+ | Request for Quote |
$45.47
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Mounting Distance | 0.375 / 1.875 |
---|---|
Drawing Choice / Material | Pinion (Steel) |
Face Width | 0.3125 |
Gear Ratio / DP | 1:2 / 16 DP |
Hub Dia. | 1 |
Mating Part# / Bore | A 1C 3-Y16040/0.4375 |
Overall Width | 0.933 |
Pitch Dia. | 1.250 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 20 / 40 (Sold Separate) |