A 1C 2MYKX10028S
Module 1, 28 Teeth, 20° Pressure Angle Steel Spur Gear with two(2) Set Screws @ 120° Apart.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $28.74 | 5 wks |
10 - 49 | $25.36 | 5 wks |
50 - 99 | $21.98 | 5 wks |
100+ | $20.84 | 5 wks |
$28.74
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 12 mm |
Hub Dia. (0 = Hubless) | 24 mm |
Hub Style | With Hub & Set Screw |
Material | Carbon Steel |
Module (Pitch) | 1 |
No. Of Teeth | 28 |
Pitch Dia. | 28 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |