A 1C 2MYKW30030A
Module 3, 30 Teeth, 20° Pressure Angle, Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $156.68 | 12 wks |
10+ | $139.7 | 12 wks |
$156.68
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 30 mm |
---|---|
Face Width | 35 mm |
Hub Dia. (0 = Hubless) | 60 mm |
Hub Style | With Hub/Keyway/SS |
Material | Carbon Steel |
Module (Pitch) | 3 |
No. Of Teeth | 30 |
Pitch Dia. | 90 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |