A 1C 2MYKW15060B
Module 1.5, 60 Teeth, 20° Pressure Angle, Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $81.05 | 12 wks |
10 - 49 | $72.39 | 12 wks |
50+ | $63.74 | 12 wks |
$81.05
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 16 mm |
---|---|
Face Width | 16 mm |
Hub Dia. (0 = Hubless) | 60 mm |
Hub Style | With Hub No Set Screw |
Material | Carbon Steel |
Module (Pitch) | 1.5 |
No. Of Teeth | 60 |
Pitch Dia. | 90 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |