A 1C 2MYK20036B
Module 2, 36 Teeth, 20° Pressure Angle, Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $58.55 | 12 wks |
10 - 49 | $52.2 | 12 wks |
50 - 99 | $45.84 | 12 wks |
100+ | $43.73 | 12 wks |
$58.55
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 14 mm |
---|---|
Face Width | 12 mm |
Hub Dia. (0 = Hubless) | 40 mm |
Hub Style | With Hub No Set Screw |
Material | Carbon Steel |
Module (Pitch) | 2 |
No. Of Teeth | 36 |
Pitch Dia. | 72 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |