A 1C 2MYK20015
Module 2, 15 Teeth, 20° Pressure Angle, Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.82 | 12 wks |
10 - 49 | $22.84 | 12 wks |
50 - 99 | $19.86 | 12 wks |
100+ | $18.86 | 12 wks |
$25.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 14 mm |
Hub Dia. (0 = Hubless) | 24 mm |
Hub Style | With Hub No Set Screw |
Material | Carbon Steel |
Module (Pitch) | 2 |
No. Of Teeth | 15 |
Pitch Dia. | 30 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |