A 1C 2MYK10036HS
Module 1, 36 Teeth, 20° Pressure Angle Steel Spur Gear With two(2) Set Screws @ 120° Apart.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $30.87 | 5 wks |
10 - 49 | $27.23 | 5 wks |
50 - 99 | $23.59 | 5 wks |
100+ | $22.37 | 5 wks |
$30.87
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 6 mm |
Hub Dia. (0 = Hubless) | 24 mm |
Hub Style | With Hub & Set Screw |
Material | Carbon Steel |
Module (Pitch) | 1 |
No. Of Teeth | 36 |
Pitch Dia. | 36 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 8 / AGMA 9 |